2.5.3 Fabric Interface Controller
(Ask a Question)The Fabric Interface Controller (FIC) block provides the HPMS Master (MM) and Fabric Master (FM) interfaces between the HPMS and the FPGA fabric. Each of these interfaces can be configured to operate as AHB-Lite or APB3. Depending on device density, there are up to two FIC blocks present in the HPMS (FIC_0 and FIC_1).