2.5.4 Embedded SRAM
(Ask a Question)The HPMS contains two blocks of 32 KB eSRAM, giving a total of 64 KB. Having the eSRAM arranged as two separate blocks allows the user to take advantage of the parallelism that exists in the HPMS.
The eSRAM is designed for SECDED protection. When SECDED is disabled, the SRAM used to store SECDED data may be reused as an extra 16 KB of eSRAM.