2.7.3 XAUI/XGXS Extension
(Ask a Question)The XAUI/XGXS extension allows the user to implement a 10 Gbps (XGMII) Ethernet PHY interface by connecting the XGMII fabric interface through an appropriate soft IP block in the fabric.
The XAUI/XGXS extension allows the user to implement a 10 Gbps (XGMII) Ethernet PHY interface by connecting the XGMII fabric interface through an appropriate soft IP block in the fabric.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.