1.2.4.10 IP1553_ResetTxBuffersStatus

void IP1553_ResetTxBuffersStatus(uint32_t buffers)

Summary

Reset the transmission buffers status

Preconditions

IP1553_Initialize must have been called for the IP1553 instance

Parameters

  • buffers - Bitfield of buffer to be reset. When reset a buffer is set ready to be sent (1) in status.

Returns

None