1.2.4.8 IP1553_BuffersConfigSet
void IP1553_BuffersConfigSet(uint16_t* txBuffers, uint16_t* rxBuffers)
Summary
Set the memory base address for emmission and reception buffers
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
txBuffers - Pointer to application allocated emission buffer base address. Application must allocate buffer from non-cached contiguous memory and buffer size must be 16 bit * IP1553_BUFFERS_SIZE * IP1553_BUFFERS_NUM.
rxBuffers - Pointer to application allocated reception buffer base address. Application must allocate buffer from non-cached contiguous memory and buffer size must be 16 bit * IP1553_BUFFERS_SIZE * IP1553_BUFFERS_NUM.
Returns
None