1.2.4.2 IP1553_DATA_TX_TYPE

typedef enum
{
    IP1553_DATA_TX_TYPE_BC_TO_RT = 0,
    IP1553_DATA_TX_TYPE_RT_TO_BC,
    IP1553_DATA_TX_TYPE_RT_TO_RT,
} IP1553_DATA_TX_TYPE;

Summary

IP1553 data transfer types

Description

This data type identifies the data transfer type that BC initiate