1.2.4.11 IP1553_GetRxBuffersStatus

uint32_t IP1553_GetRxBuffersStatus(void)

Summary

Returns the reception buffers status

Preconditions

IP1553_Initialize must have been called for the IP1553 instance

Parameters

None

Returns

Bitfield value that indicates for each of the 32 buffers if they are free to receive data or not : empty (1) or full(0).