1.2.4.23 IP1553_BitWordSet

void IP1553_BitWordSet(uint16_t bitWord)

Summary

Set the built-in self test results in BIT register. This value is sent by the terminal in response to a "Transmit Built-In Test".

Preconditions

IP1553_Initialize must have been called for the IP1553 instance.

Parameters

  • bitWord - Built-in self test results value.

Returns

None