1.2.4.13 IP1553_IrqStatusGet

IP1553_INT_MASK IP1553_IrqStatusGet( void )

Summary

Returns the IP1553 status

Preconditions

IP1553_Initialize must have been called for the IP1553 instance

Parameters

None

Returns

Current status of instance