1.2.4.16 IP1553_GetFirstStatusWord
uint16_t IP1553_GetFirstStatusWord( void )
Summary
Returns the IP1553 transfer first status word
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
None
Returns
Value of transfer first status word