1.2.4.26 IP1553_InterruptEnable

void IP1553_InterruptEnable(IP1553_INT_MASK interruptMask)

Summary

Enables IP1553 module Interrupt

Preconditions

IP1553_Initialize must have been called for the IP1553 instance

Parameters

  • interruptMask - Bitfield mask of Interrupts to be enabled.

Returns

None