1.2.4.18 IP1553_BCEnableCmdSet

void IP1553_BCEnableCmdSet(bool enable)

Summary

Enable BCEnableCmd bit to accepts or rejects the control when the terminal receives a valid Dynamic Bus Control mode command. This is the value indicated in the Dynamic Bus Control bit of the status word sent in response to the mode command

Preconditions

IP1553_Initialize must have been called for the IP1553 instance

Parameters

  • enable - If true, The terminal accepts the bus control. If false, the terminal reject the bus control

Returns

None