1.2.4.17 IP1553_GetSecondStatusWord
uint16_t IP1553_GetSecondStatusWord( void )
Summary
Returns the IP1553 transfer second status word
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
None
Returns
Value of transfer second status word