1.2.4.22 IP1553_TRBitCmdSet

void IP1553_TRBitCmdSet(bool enable)

Summary

Enable or Disable TRBitCmd bit. Indicates the value of the T/F bit to be returned in status word transfers.

Preconditions

IP1553_Initialize must have been called for the IP1553 instance.

Parameters

  • enable - If true, T/F bit returned in status word transfers is 1. 0 if false.

Returns

None

Note:

After reception of a valid "Inhibit T/F Bit" command the T/F bit is maintained at logic level 0.