13.4.1 External Interrupt Control Register A
| Name: | EICRA |
| Offset: | 0x15 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ISC0[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – ISC0[1:0] Interrupt Sense Control 0
| Value | Description |
|---|---|
| 00 | The low level of INT0 generates an interrupt request. |
| 01 | Any logical change on INT0 generates an interrupt request. |
| 10 | The falling edge of INT0 generates an interrupt request. |
| 11 | The rising edge of INT0 generates an interrupt request. |