59.2.6 Parallel Capture Mode
| Signal Name | Recommended Pin Connection | Description | |
|---|---|---|---|
| PIODC0–7 | Application dependent. (Pullup at VDDIO) | Parallel mode capture data All are pulled-up inputs (100 kOhm) to VDDIO at reset. | |
| PIODCCLK | Application dependent. (Pullup at VDDIO) | Parallel mode capture clock Pulled-up input (100 kOhm) to VDDIO at reset. | |
| PIODCEN1–2 | Application dependent. (Pullup at VDDIO) | Parallel mode capture mode enable All are pulled-up inputs (100 kOhm) to VDDIO at reset. |