59.2.11 QSPI Interface
| Signal Name | Recommended Pin Connection | Description | |
|---|---|---|---|
| QSCK | Application dependent. | QSPI Serial Clock Pulled-up input (100 kOhm) to VDDIO at reset. | |
| QCS | Application dependent. (Pullup at VDDIO) | QSPI Chip Select Pulled-up input (100 kOhm) to VDDIO at reset. | |
| QIO0–QIO3 | Application dependent. | QSPI I/O Pulled-up inputs (100 kOhm) to VDDIO at reset. |