59.2.10 High-Speed Multimedia Card Interface (HSMCI)
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| MCCK | Application dependent | Multimedia Card Clock Pulled-up input (100 kOhm) to VDDIO at reset. |
| MCCDA | Application dependent (Pullup at VDDIO) | Multimedia Card Slot A Command Pulled-up input (100 kOhm) to VDDIO at reset. |
| MCDA0–MCDA3 | Application dependent (Pullup at VDDIO) | Multimedia Card Slot A Data Pulled-up inputs (100 kOhm) to VDDIO at reset. |