59.2.2 Serial Wire Debug Interface
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| SWCLK/TCK | Pullup (15 kΩ to 50 kΩ)(1)
If debug mode is not required, this pin can be used as GPIO. | Serial Wire Clock / Test Clock
(Boundary scan mode only) This pin is a Schmitt trigger input. No internal pullup resistor at reset. |
| SWDIO/TMS | Pullup (15 kΩ to 50 kΩ)
(1) If debug mode is not required, this pin can be used as GPIO. | Serial Wire Input-Output / Test Mode
Select (Boundary scan mode only). This pin is a Schmitt trigger input. No internal pullup resistor at reset. |
| TDI | Pullup (15 kΩ to 50 kΩ)(1) If boundary mode is not required, this pin can be used as GPIO. | Test Data In (Boundary scan mode
only) This pin is a Schmitt trigger input. No internal pullup resistor at reset. |
| TRACESWO/TDO | Floating. If boundary mode is not required, this pin can be used as GPIO. | Test Data Out (Boundary scan mode
only) Output driven at up to VDDIO |
| JTAGSEL | In harsh environments(2), it is recommended to tie this pin to GND if not used or to add an external low-value resistor, such as 1 kOhm. | JTAG Selection. Internal permanent pull-down resistor to GNDBU (15 kOhm). Must be tied to VDDIO to enter JTAG Boundary Scan with TST tied to VDDIO and PD0 tied to GND. |
- These values are given only as a typical example.
- In a well-shielded environment subject to low magnetic and electric field interference, the pin may be left unconnected. In noisy environments, a connection to ground is recommended.