59.2.3 Flash Memory
| Signal Name | Recommended Pin Connection | Description | |
|---|---|---|---|
| ERASE | If ERASE mode is not required, this pin can be used as GPIO. | Low level at startup is mandatory when not used. |
| Signal Name | Recommended Pin Connection | Description | |
|---|---|---|---|
| ERASE | If ERASE mode is not required, this pin can be used as GPIO. | Low level at startup is mandatory when not used. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.