Table 57-33. AFE INL and DNL, fAFE CLOCK = < 20 MHz Maximum, IBCTL = 10| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|
| Differential
Mode |
| INL | Integral Non-Linearity | Gain = 1 | -4 | ±0.7 | 4 | LSB |
| Gain = 2 | ±1 |
| Gain = 4 | ±1.2 |
| DNL | Differential Non-Linearity | – | -2 | ±0.6 | 2 | LSB |
| Single-Ended
Mode |
| INL | Integral Non-Linearity | Gain = 1 | -6 | ±1 | 4 | LSB |
| Gain = 2 | ±1.3 |
| Gain = 4 | ±1.7 |
| DNL | Differential Non-Linearity | – | -2 | ±0.6 | 2 | LSB |
Note: INL/DNL given inside the linear range of the AFE: 2% to 98% of VREFP.
Table 57-34. AFE INL and DNL, fAFE CLOCK = > 20 MHz to 40 MHz, IBCTL = 11| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|
| Differential
Mode |
| INL | Integral Non-Linearity | Gain = 1 | -12 | ±2 | 12 | LSB |
| Gain = 2 | ±2.1 |
| Gain = 4 | ±2.5 |
| DNL | Differential Non-Linearity | – | -6 | ±2 | 6 | LSB |
| Single-Ended
Mode |
| INL | Integral Non-Linearity | Gain = 1 | -12 | ±2 | 12 | LSB |
| Gain = 2 | ±2.6 |
| Gain = 4 | ±2.7 |
| DNL | Differential Non-Linearity | – | -6 | ±2 | 6 | LSB |
Note: INL/DNL given inside the linear range of the AFE: 2% to 98% of VREFP.
Table 57-35. AFE Offset and Gain Error, VVREFP = 1.7V to 3.3V| Symbol | Parameter | Conditions | Min. | Typ(1). | Max. | Unit |
|---|
| Differential
Mode |
| EO
| Differential Offset Error (see Note 1) | Gain=1 | -20 | – | 35 | LSB |
| EG | Differential Gain Error | Gain=1 | -0.3 | 0 | 0.7 | % |
| Gain=2 | -0.3 | 0.3 | 1.4 |
| Gain=4 | -0.3 | 0.7 | 3.3 |
| Single-Ended
Mode |
| EO | Single-ended Offset Error (see Note 1) | Gain=1 | -20 | – | 35 | LSB |
| EG | Single-ended Gain Error | Gain=1 | 0.3 | 0.7 | 1.8 | % |
| Gain=2 | 0.3 | 1.3 | 3.6 |
| Gain=4 | 0.3 | 1.7 | 4.7 |