57.8.3 AFE Timings
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| fAFE Clock | Clock Frequency | – | 4 | 20 | 40 | MHz |
| tAFE Clock | Clock Period | – | 25 | 50 | 250 | ns |
| fS | Sampling Frequency (see Note 1) | – | – | – | 1.74 | MHz |
| tSTART | AFE Startup Time | Sleep mode to Normal mode | – | – | 4 | µs |
| Fast Wake-up mode to Normal mode | - | - | 2 | µs |
Note: 1.fs = 1 /
tAFE_conv in Free Run mode; otherwise defined by the trigger timing.