45.6.10.5.4 Header Transmission
Each LON frame, after sending the preamble, starts with the frame header also called L2HDR according to the CEA-709 specification. This header consist of the priority bit, the alternative path bit and the backlog increment. It is the first data to be sent.
In LON mode the transmitting algorithm starts when the US_LONL2HDR register is written (it is the first data to send).