58.8.6.2 AFE DAC Offset Compensation
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| N | Resolution (see Note 2) | – | – | 9 | 10 | LSB |
| INL | Integral Non Linearity | – | -2.5 | ±0.7 | 2 | LSB |
| DNL | Differential Non Linearity | – | -3 | ±0.5 | 1.8 | LSB |
Note:
- DAC Offset is included in the AFE EO performances.
- 10 bits LSB relative to VREFP scale, LSB = VVREFP / 210 = 2.93 mV, with VVREFP = 3V.