58.8.4.4.2 Single-ended Mode
The figure below illustrates the AFE output code relative to an input voltage VIN between 0V (Ground) and VVREFP. The AFE is configured in Single-ended mode by connecting internally the negative differential input to VVREFP/2. As the AFE continues to work internally in Differential mode, the offset is measured at VVREFP/2. The offset at VINP=0 can be computed using the transfer function and the corresponding EG and EO.
where:
- Full-scale error EFS =(EFS+)-(EFS-), unit is LSB code
- Offset error EO is the offset error measured for VREFP/2= 0V
- Gain error EG=100 x EFS /4096, unit in %
The error values in the tables below include the DAC, the sample-and-hold error as well as the PGA gain error.