1.1 Design Requirements

The following table lists the hardware and software required to run the demo.

Table 1-1. Design Requirements
RequirementVersion
Operating System64-bit Windows® 10 and 11
Hardware
PolarFire® Evaluation Kit (MPF300TS-EVAL-KIT)Rev D or later
2 SMA-to-SMA cables with 10 Gbps support (not provided with the kit)—
Software
Libero® SoC 1See the readme.txt file provided in the design files for the software versions used with this reference design.
Microchip FPGA_GUI_Pack2Version 1.0
Important:
  1. Libero® SmartDesign and configuration screenshots shown in this document are for illustration purpose only. Open the Libero design to see the latest updates.
  2. Microchip FPGA_GUI_Pack includes the necessary run-time engine and drivers for the operation of Microchip FPGA Demo GUI applications.