1.2 Prerequisites
(Ask a Question)Before you begin, perform the following steps:
- Download the demo design files from the following location: www.microchip.com/en-us/application-notes/AN4662
- Download and install Libero SoC on the host PC from the following location: Libero SoC Documentation
- Install the PMA_PCS GUI application by running the
setup.exefile available in the design files folder:<$Design_Files_Directory>\mpf_an4662_df\GUI\GUI_InstallerAt the end of the installation, you may be prompted to download and install the FPGA_GUI_Pack, if it is not already available on your system.
- Alternatively, you can manually download and install the Microchip FPGA_GUI_Pack from the following location: ww1.microchip.com/downloads/aemDocuments/documents/FPGA/SOCDesignFiles/FPGA_GUI_Pack_Installer.zip.