1.7 Reference Design 3: 64b66b Design
(Ask a Question)This reference design example implements the PolarFire transceiver in 64b66b mode. It includes a pattern generator to generate a 64-bit counter. The pattern checker checks the received data and compares it with the expected counter. The PolarFire transceiver is configured in 64b66b mode.
The following figure shows the block diagram of the 64b66b design.