Operating Condition
- Operating voltage : 3.2V to 4.2V
- Operating temperature : -20℃ to +70℃
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.