Package Details
| Parameter | IS2062GM | IS2064GM | IS2064S | IS2064B |
|---|---|---|---|---|
| Package type | LGA | LGA | QFN | BGA |
| Pin count | 56 | 68 | 68 | 61 |
| Contact/Lead Pitch | 0.4 | 0.4 | 0.4 | 0.5 |
| Package size | 7x7x1.0 | 8x8x1.0 | 8x8x0.9 | 5x5x0.9 |
Note: All dimensions are in millimeters (mm) unless
specified.