4 Microcontroller
A single-cycle 8-bitmicrocontroller is built into the SoC to execute the Bluetooth protocols. It operates from 16 MHz to higher frequencies, where the firmware dynamically adjusts the trade-off between the computing power and the power consumption. In the ROM version, the MCU firmware is hard-wired to minimize power consumption for the firmware execution and to save the external Flash cost.