Bluetooth 5.0 Core System Component QDID is 110017
Bluetooth Audio Profiles:
A2DP 1.3
AVRCP 1.6
HFP 1.6
HSP 1.2
SPP 1.2
Bluetooth Low Energy (BLE):
Generic access service
Device information service
Proprietary services for data
communication
Apple Notification Center Service
(ANCS)
Supports Bluetooth Low Energy data rate up to 1Mbits/s
Supports 16 kHz High Definition (HD)
Voice
Audio Interfaces:
I2S digital output (IS2064GM
and IS2064S/B)
Analog output
Auxiliary input
Analog microphone input
Supports Firmware Upgrade
(IS2062GM/64GM)
Integrated Battery Charger (up to 350
mA)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.