5 Power Management Unit
The IS2062/64 SoC has an integrated Power Management Unit (PMU). The main features of the PMU are a lithium-ion and lithium-polymer battery charger, and a voltage regulator. The power switch is used to exchange the power source between a battery and an adaptor. Also, the PMU provides current to the LED drivers.