13 Document Revision History
Revision A (May 2016)
This is the initial released version of this document.
Revision B (December 2016)
This revision includes the following changes and minor updates to text and formatting, which were incorporated throughout the document.
| Section | Changes |
|---|---|
| Audio Codec | Updated the I2S digital audio applicability. |
| Peripherals | Updated the USB version details. |
| Device Overview | Updated Figure 1-1 and Figure 1-2. Added “USB” details and updated “Customized voice prompt” details in Table 1-1. Updated Table 1-1 through Table 1-3. |
| Codec | Added a note for internal codec support and addition of trailing zeros. |
| Application Information | Added Note 2 for usage of BAT_IN or ADAP_IN pins. Updated Figure 6-1. Updated Table 6-4 and deleted Table 6-5. |
| Reference Circuit | Updated Figure 12-8 and Figure 12-9. |
Revision C (July 2017)
This revision includes the following changes and minor updates to text and formatting, which were incorporated throughout the document.
| Section | Changes |
|---|---|
| Document |
|
Revision D (June 2017)
This revision includes the following changes and minor updates to text and formatting, which were incorporated throughout the document.
| Section | Changes |
|---|---|
| Document |
|
Revision E (August 2018)
This revision includes the update related to IS2064GM-0L3 device variant and text update, which were incorporated throughout the document.
| Section | Changes |
|---|---|
| Document | Updated Bluetooth version 4.2 to 5.0 |
| Introduction | Updated Flash-based devices description |
| Audio Codec | Updated with LDAC decoding for IS2064GM-0L3 devices |
| Key Features | Updated the table with IS2064GM-0L3 device features |
| Figure 1-2 | Updated an image with '*' and added a note |
| Table 1-2 | Updated the table IS2064GM-0L3 device details |
| Figure 2-2 | Updated an image with LDAC feedback |
| Table 6-1 | Updated System Configuration Settings table |
| Table 8-12 | Added a table |
| Figure 9-1 | Updated an images with IS2064GM-0L3 device |
| Table 11-1 | Updated the table with IS2064GM-0L3 device variant ordering details |
Revision F (September 2018)
| Section | Changes |
|---|---|
| Features | Added BLE data rate feature |
| Figure 6-8 | Updated figure and figure footnotes |
| Section | Changes |
|---|---|
| Pin Description | Changed pin type for HCI_RXD and HCI_TXD. |
Revision H (Dec 2024)
| Section | Changes |
|---|---|
| Reference Circuit | Updated Figure 12-4, Figure 12-9, Figure 12-13 and Figure 12-17. |