11 Ordering Information
The following table provides the ordering information of the IS2062/64 SoC.
| Device | Description | Package | Part Number |
|---|---|---|---|
| IS2062GM | Bluetooth Audio Dual mode, Flash SoC, 2 microphones, Analog output |
| IS2062GM-012 |
| IS2064GM | Bluetooth Audio Dual mode, Flash SoC, 1 microphone, Analog and I2S output |
| IS2064GM-012 |
| Bluetooth Audio Dual mode, Flash SoC, 1 microphone, LDAC and I2S output | IS2064GM-0L3 | ||
| IS2064S | Bluetooth Audio Dual mode, ROM SoC, 1 microphone, Analog and I2S output |
| IS2064S-114SM |
| IS2064B | Bluetooth Audio Dual mode, ROM SoC, 2 microphone, Analog and I2S output |
| IS2064B-114SM |
Note: The IS2062/64 SoC is purchased through a
Microchip representative. Visit http://www.microchip.com/ for ordering information.