Full-speed USB 1.1 interface (IS2064GM and
IS2064S)
Built-in lithium-ion (Li-Ion) and
lithium-polymer (Li-Po) battery charger (up to 350 mA)
Integrated 1.8V and 3V configurable voltage
regulators
Built-in ADC for battery monitoring, voltage
sensor and charger thermal protection
Built-in under voltage protection (UVP)
LED drivers: 2 (IS2062GM and IS2064B) and 3
(IS2064GM and IS2064S)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.