Tx/Rx RF switch for Class 2 or Class 3
applications
Integrated synthesizer requires no external
voltage-controlled oscillator (VCO), varactor diode, and resonator or loop filter
Crystal oscillator with built-in digital
trimming compensates for temperature or process variations
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.