1.3.5.4.46 CL_432_DlDataRequest Function
C
void CL_432_DlDataRequest ( uint8_t dstLsap, uint8_t srcLsap, uint16_t dstAddress, DL_432_BUFFER *buff, uint16_t lsduLen, uint8_t linkClass );
Summary
Request the transmission of data over a CL-432 connection.
Description
This routine is used to request the transmission of data over a CL-432 connection.
Precondition
The CL_432_Initialize routine must have been called before.
Parameters
| Parameters | Description |
|---|---|
| dstLsap | Destination LSAP |
| srcLsap | Source LSAP |
| dstAddress | Destination 4-32 address |
| buff | Pointer to the data buffer |
| lsduLen | Length of the data |
| linkClass | Link class (not used) |
Returns
None.
Example
uint16_t msgLen = 20; DL_432_BUFFER msg[msgLen] = {0}; CL_432_DlDataRequest(2, 0, 300, msg, msgLen, 0);
Remarks
The result of the request is returned in the confirm callback.