1.3.5.4.45 CL_432_ReleaseRequest Function

C

void CL_432_ReleaseRequest
(
    uint16_t dstAddress
);

Summary

Request to release a CL-432 connection.

Description

This routine is used to request a CL-432 connection release.

Precondition

The CL_432_Initialize routine must have been called before.

Parameters

ParametersDescription
dstAddressAddress to disconnect

Returns

None.

Example

CL_432_ReleaseRequest(300);

Remarks

The result of the request is returned in the confirm callback.