1.3.5.4.31 CL_432_RELEASE_REQUEST Function Pointer
C
typedef void (*CL_432_RELEASE_REQUEST)(uint16_t dstAddress);
Summary
Function pointer for the CL 4-32 Release Request primitive.
Description
This data type contains the definition of the function pointer for the CL 4-32 Release Request primitive.
- dstAddress: Address to disconnect
Remarks
None.