1.3.5.4.4 CL_NULL_EstablishResponse Function
C
void CL_NULL_EstablishResponse
(
uint16_t conHandle,
MAC_ESTABLISH_RESPONSE_ANSWER answer,
uint8_t *data,
uint16_t dataLen,
uint8_t uc_ae
);
Summary
Response to a connection establishment indication.
Description
This routine is used to respond to a connection establishment indication.
Precondition
The CL_NULL_Initialize routine must have been called before.
Parameters
| Parameters | Description |
|---|---|
| conHandle | Unique identifier of the connection |
| answer | Action to be taken for this connection establishment |
| data | Data associated with the connection establishment procedure |
| dataLen | Length of the data in bytes |
| ae |
Flag to indicate that authentication and encryption is requested (v1.4) |
Returns
None.
Example
CL_NULL_EstablishResponse(3, MAC_ESTABLISH_RESPONSE_ANSWER_ACCEPT, NULL, 0, 0);
Remarks
None.