1.3.5.4.8 CL_NULL_JoinResponse Function
C
void CL_NULL_JoinResponse
(
uint16_t conHandle,
uint8_t *eui48,
MAC_JOIN_RESPONSE_ANSWER answer,
uint8_t uc_ae
);
Summary
Response to a connection join indication.
Description
This routine is used to respond to a connection join indication.
Precondition
The CL_NULL_Initialize routine must have been called before.
Parameters
| Parameters | Description |
|---|---|
| conHandle | Unique identifier of the connection |
| eui48 | Pointer to the address of the node which requested the multicast group join(only used in base node) |
| answer | Action to be taken for this join request |
| ae | Flag to indicate that authentication and encryption is requested (v1.4) |
Returns
None.
Example
CL_NULL_JoinResponse(0, NULL, JOIN_RESPONSE_ACCEPT, 0);
Remarks
None.