18.4 Operation During Sleep
When operating synchronously, Timer0 will halt when the device enters Sleep mode.
When operating asynchronously and selected clock source is active, Timer0 will continue to increment and wake the device from Sleep mode if Timer0 interrupt is enabled.