35.3 ZCD Logic Polarity
The POL bit inverts the OUT bit relative to the current source and sink output. When the POL bit is set, a OUT high indicates that the current source is active, and a low output indicates that the current sink is active.
The POL bit affects the ZCD interrupts.