14.4 PORTx Registers
In this section the generic names such as PORTx, LATx, TRISx, etc. can be associated with PORTA, PORTB, PORTC, etc, depending on availability per device (see related link below).
In this section the generic names such as PORTx, LATx, TRISx, etc. can be associated with PORTA, PORTB, PORTC, etc, depending on availability per device (see related link below).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.