10.4 MCLR Reset
The MCLR is an
optional external input that can reset the device. The MCLR function is controlled by the MCLRE bit of Configuration Word 2 and
the LVP bit of Configuration Word 4 (see the table below). The RMCLR bit in the PCON0 register will be set to ‘0’ if an MCLR has
occurred.
| MCLRE | LVP | MCLR |
|---|---|---|
x | 1 | Enabled |
1 | 0 | Enabled |
0 | 0 | Disabled |