The individual bytes in this
multibyte register can be accessed with the following register names:
NCOxINCU: Accesses the
upper byte INC[19:16]
NCOxINCH: Accesses the
high byte INC[15:8]
NCOxINCL: Accesses the
low byte INC[7:0]
The logical increment spans
NCOxINCU:NCOxINCH:NCOxINCL.
NCOxINC is double-buffered as
INCBUF.
INCBUF is updated on the
next falling edge of NCOxCLK after writing to NCOxINCL
NCOxINCU and NCOxINCH
must be written prior to writing NCOxINCL
Name:
NCOxINC
Offset:
0x058F
Bit
23
22
21
20
19
18
17
16
INC[19:16]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
15
14
13
12
11
10
9
8
INC[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
INC[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 19:0 – INC[19:0]
Value by which the NCOxACC is increased by each NCO
clock(1,2)
The individual bytes in this
multibyte register can be accessed with the following register names:
NCOxINCU: Accesses the
upper byte INC[19:16]
NCOxINCH: Accesses the
high byte INC[15:8]
NCOxINCL: Accesses the
low byte INC[7:0]
The logical increment spans
NCOxINCU:NCOxINCH:NCOxINCL.
NCOxINC is double-buffered as
INCBUF.
INCBUF is updated on the
next falling edge of NCOxCLK after writing to NCOxINCL
NCOxINCU and NCOxINCH
must be written prior to writing NCOxINCL