15.6.1 IOCAP
| Name: | IOCAP |
| Offset: | 0x1F3D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCAP5 | IOCAP4 | IOCAP3 | IOCAP2 | IOCAP1 | IOCAP0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5 – IOCAPn Interrupt-on-Change Positive Edge Enable bits
Note:
- IOCAP0 and IOCAP1 are not available for use if the debugger is enabled.
- If MCLRE =
1or LVP =1, port functionality is disabled and IOCAP3 is not available.
| Value | Description |
|---|---|
1 |
Interrupt-on-Change enabled on the IOCA pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin. |