26.3.1 Output Pulse-Width Control
When operating in PF mode, the Active state of the output can vary in width by multiple clock periods. Various pulse widths are selected with the PWS bits.
When the selected pulse width is greater than the Accumulator overflow time frame, then the NCO output does not toggle.