4.7.5 CONFIG5
| Name: | CONFIG5 |
| Offset: | 0x800B |
Configuration Word 5
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | U | U | U | U | U | U | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CP | |||||||||
| Access | U | U | U | U | U | U | U | R/P | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 0 – CP Program Flash Memory Code Protection bit
| Value | Description |
|---|---|
1 |
Program Flash Memory code protection disabled |
0 |
Program Flash Memory code protection enabled |